text.skipToContent text.skipToNavigation

Catalog No. : SHF512LHB4512G

Description:  HDG 5IN 12W HORZ. ELBOW 45D12R GR.

UPC: 753554104495

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 12 inches width ladder horizontal bend 45 degree 12 inches radius with grounding hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here