text.skipToContent text.skipToNavigation

Catalog No. : SHF506LHB3012H

Description:  HDG 5IN 6W HOR. BEND 30D12R

UPC: 753554102095

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 12 inches x 24 inches width ladder horizontal expanding tee 24 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

609.6 mm

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized