text.skipToContent text.skipToNavigation

Catalog No. : SHF442LHB3024

Description:  HDG FIT 4IN 42W LAD HB 30D24R

UPC: 785055073352

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 42 inches width ladder horizontal bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

42 in

Side Rail Height

4 Inches