text.skipToContent text.skipToNavigation

Catalog No. : SHF44224LHLR

Description:  HDG FIT 4IN 42X24W LAD HLR

UPC: 785055074205

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 42 inches x 24 inches width ladder horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 24 in

Side Rail Height

4 Inches