text.skipToContent text.skipToNavigation

Catalog No. : SHF43609SRT48

Description:  HDG FIT 4IN 36X9W SOL RT 48R

UPC: 785055072492

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 36 inches x 9 inches width solid trough horizontal reducing tee 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Catégorie

Té pour chemin de câble

Caractéristiques spéciales

Rayon nominal 48 pouces

Specifications

Matériau

Steel

Finish

Hot-Dipped Galvanized

Classifications

Marque de produit

Chemin de câbles T&B

Dimensions

Largeur

36 pouces x 9 pouces

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here