text.skipToContent text.skipToNavigation

Catalog No. : SHF43024LRT12G

Description:  HG 4IN 30 TO 24 RED TEE 12R GR HOLE

UPC: 753554091641

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 30 inches x 24 inches width ladder horizontal reducing tee 12 inches radius with ground hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here