text.skipToContent text.skipToNavigation

Catalog No. : SHF412LVTU24

Description:  HDG 4IN 12W VERT TEE UP 24R

UPC: 753554112254

Made or assembled in Canada.

Hot-dip galvanized steel fitting, rising vertical tee. Side rail height 4 inches, width 12 inches. Ladder background style. Nominal radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here