text.skipToContent text.skipToNavigation

Catalog No. : SHF412LCS12

Description:  HDG FIT 4IN 12W LAD CS 12R

UPC: 785055058441

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 4 inches side rail height 12 inches width ladder cable support 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here