text.skipToContent text.skipToNavigation

Catalog No. : SHF336VVI3024

Description:  HDG 36INW 3-5/8IND IV30 24INRAD VTD

UPC: 785055051237

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 36 inches width ventilated vertical inside bend 30 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Catégorie

Coude pour chemin de câble

Caractéristiques spéciales

Angle de 30 degrés

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Marque de produit

Chemin de câbles T&B

Standard

CSA
CSA

Dimensions

Largeur

36 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here