text.skipToContent text.skipToNavigation

Catalog No. : SHF324LVTU24

Description:  HG 3IN 24W LAD VERT TEE UP 24R

UPC: 753554073586

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 24 inches width laddervertical tee up 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Cable ladder width

609.6 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here