Catalog No. : SHF32436VEX12
Description: HDG FIT 3IN 24X36W VEN EX 12R
UPC: 785055048961
Made or assembled in Canada.
Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 24 inches x 36 inches width ventilated horizontal expanding cross 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 36 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
92.075 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |