text.skipToContent text.skipToNavigation

Catalog No. : SHF32418LHSR

Description:  HDG 24IN-18IN 3-5/8IND SR

UPC: 785055048640

Hot-dipped galvanized steel fitting 3-5/8 inches side rail height 24 inches x 18 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

3-5/8 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

92.075 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here