text.skipToContent text.skipToNavigation

Catalog No. : SHF312LHX12G

Description:  HDG 12IN 3-5/8IND LAD HX 12R GR HO

UPC: 753554087521

Made or assembled in Canada.

Hot-dipped galvanized grey steel fitting 3-5/8 inches side rail height 12 inches width ladder horizontal cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Inner radius

12 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here