Catalog No. : SHF306LHYL
Description: HG 3IN 6W LAD HOR Y LEFT
UPC: 753554108240
Made or assembled in Canada.
Hot-dipped galvanized steel 3-5/8 inches side rail height 6 inches width ladder horizontal wye left
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
|
Colour |
None |
Documents/Support Tools
|
Sales Drawing |