Catalog No. : SHF306LCS24
Description: HDG FIT 3IN 6W CABLE SUPPORT 24R
UPC: 785055625384
Made or assembled in Canada.
Hot-dipped galvanized steel 3-5/8 inch side rail height 6 inch width ladder cable support fitting 24 inch radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
24 inch radius |
|
Application |
For H-style or U style fitting |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
3-5/8 inches |
Documents/Support Tools
|
Sales Drawing |