text.skipToContent text.skipToNavigation

Catalog No. : SHF306LCS12

Description:  HDG FIT 3IN 6W CABLE SUPPORT 12R

UPC: 753554093850

Made or assembled in Canada.

Hot-dipped galvanized steel 3-5/8 inch side rail height 6 inch width ladder cable support fitting 12 inch radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

12 inch radius

Application

For H-style or U style fitting

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

Documents/Support Tools

Sales Drawing

Click here