Alternate Catalog No. : SHC 4596 SL ROCKET
Catalog No. : SHC4596SLROCKET
Description: INSULATING ROCKET FOR NO8-500
UPC: 783786751921
Flood Seal Insulating Rocket Sleeve for #8-500 and Streetlight #14-#4. EPDM Rubber. Overall Length 7.02 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
Main #8 to 500 kcmil , SL #14 to #4 AWG |
|
Size |
7.02 inch |