text.skipToContent text.skipToNavigation

Alternate Catalog No. : SHC 3830 ROCKET

Catalog No. : SHC3830ROCKET

Description:  FS INSUL SLEEVE MAIN 8-350 SL 14-6

UPC: 783786751846

Flood Seal Twin/Streetlight Insulating Sleeve, #8 - 350 Main, #14-#6 Streetlight, EPDM Rubber, Overall Length 4-5/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable end sleeve

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

Main 1/0 to 350 kcmil , SL #14 to #6 AWG

Size

4.62 inch