text.skipToContent text.skipToNavigation

Catalog No. : SHC-T-SSH

Description:  T STYLE HOLD DOWN CLAMP SS HARDWARE

UPC: 785991063837

T-Style solar panel hold-down clamp.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • 1/4 - 20 x 3 inch bolt, lock washer and flat washer made from Type 304 stainless steel
  • Hardware is pre-assembled on clamp to save installer time and labor
  • Self-oriented channel nut is staked to bolt to ensure fast, easy installation

Descriptors

Category

Metal straps

Special Features

Body and channel nut made from high-strength extruded aluminum alloy 6061-T6 with clear anodized finish

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Stainless Steel and Aluminum

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here