text.skipToContent text.skipToNavigation

Catalog No. : SH636SFCVO9024B

Description:  HG COV.6IN 36W DFCVO90D 24R BARE

UPC: 785055641926

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 6 inches side rail height 36 inches width vertical outside bend 90 degree 24 inches radius bare
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized