text.skipToContent text.skipToNavigation

Catalog No. : SH4542L06-3

Description:  HDG TRAY 5IN 42W LAD STR. 3M

UPC: 785055244066

Made or assembled in Canada.

Series 4 steel hot-dipped galvanized after fabrication straight section 5 inches side rail height 42 inches width ladder 6 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

3 m

Side Rail Height

5 Inches

Documents/Support Tools

Sales Drawing

Click here