text.skipToContent text.skipToNavigation

Catalog No. : SH3742S-3

Description:  HDG TRAY 7IN 42W SOL STR. 3M

UPC: 785055238782

Made or assembled in Canada.

Series 3 steel hot-dipped galvanized after fabrication straight section 7 inches side rail height 42 inches width solid trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

3 m