text.skipToContent text.skipToNavigation

Catalog No. : SH3742L12144

Description:  HDG TRAY 7IN 42W LAD STR. 12FT

UPC: 785055238485

Made or assembled in Canada.

Series 3 steel hot-dipped galvanized after fabrication straight section 7 inches side rail height 42 inches width ladder 12 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

144 in

Side Rail Height

7 Inches