text.skipToContent text.skipToNavigation

Catalog No. : SH306SFCVO9012B

Description:  COVER 6W SFC 90D 12R BARE

UPC: 785055628170

Made or assembled in Canada.

Hot-dipped galvanized steel solid flanged cover 3 inches side rail height 6 inches width vertical outside bend 90 degree 12 inches radius bare
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized