text.skipToContent text.skipToNavigation

Catalog No. : SH1609S240

Description:  HDG TRAY 6IN 9W SOL STR. 20FT

UPC: 785055211150

Series 1 steel hot-dipped galvanized after fabrication straight section 6 inches side rail height 9 inches width solid trough 240 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

240 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

228.6 mm

Length

6096 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here