text.skipToContent text.skipToNavigation

Catalog No. : SH1609L12-3G

Description:  HDG TRAY 6IN 9W LAD STR 3M GR HL

UPC: 753554087309

Made or assembled in Canada.

Series 1 steel hot-dipped galvanized grey steel after fabrication straight section 6 inches side rail height 9 inches width ladder 12 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

3 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

6 inch

Width

42 inch

Length

96 inch

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here