text.skipToContent text.skipToNavigation

Catalog No. : SH1442V-3

Description:  HDG TRAY 4IN 42W VEN STR. 3M

UPC: 785055209799

Made or assembled in Canada.

Series 1 steel hot-dipped galvanized after fabrication straight section 4 inches side rail height 42 inches width ventilated trough 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

3 m