Catalog No. : SH1430L12-3BS2
Description: BARE STEEL 4IN 30W LAD 12S 3M W/2
UPC: 753554041882
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
30 in |
|
Length |
3 m |
|
Side Rail Height |
4 Inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
101.6 mm |
|
Width |
762 mm |
|
Length |
3000 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |