text.skipToContent text.skipToNavigation

Catalog No. : SH1430L09144

Description:  HDG CL C 4INDX30INWX12FTL 9INRS

UPC: 785055207788

Made or assembled in Canada.

Series 1 steel hot-dipped galvanized after fabrication straight section 4 inches side rail height 30 inches width ladder 9 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

144 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

762 mm

Length

3657.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here