text.skipToContent text.skipToNavigation

Catalog No. : SH1430L09-3G

Description:  HG 4IN 30W LAD 3M GR.HOLE

UPC: 753554091719

Made or assembled in Canada.

Series 1 steel hot-dipped galvanized after fabrication straight section with ground hole 4 inches side rail height 30 inches width ladder 9 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

3 m

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

4 inch

Width

30 inch

Length

3000 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here