text.skipToContent text.skipToNavigation

Catalog No. : SH1324088TR

Description:  SECOND RACK RUNGS FOR 24 INCH TRAY

UPC: 785055956068

Steel hot-dipped galvanized straight section 3 Inches height 24 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Height

3 in

ETIM EC000854 Cable ladder/wide span cable ladder

Height

76.2 mm

Width

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here