text.skipToContent text.skipToNavigation

Catalog No. : SH106-1

Description:  2 SVCE CAP,CLMP,RGD/IMC/EMT,AL,EA

UPC: 785991192551

Cap, Clamp-Type Service, Conduit Size 2 Inches, Number of Holes 6, Size 2(3/4 Inch) 3(1 Inch) 1(17/32 Inch), Aluminum, For Rigid/Intermediate or Thinwall
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Rigid/Intermediate or Thinwall

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Steel City

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant