Catalog No. : SH104-1
Description: 1 1/4 SVCE CAP,CLMP,RGD/IMC/EMT,AL,
UPC: 785991192537
Cap, Clamp-Type Service, Conduit Size 1-1/4 Inch, Number of Holes 5, Size 2(19/32 Inch) 3(5/8 Inch), Aluminum, For Rigid/Intermediate or Thinwall
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Rigid/Intermediate or Thinwall |
Specifications
Material |
Aluminum |
Color |
Silver |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
1-1/4 Inch |