Alternate Catalog No. : SH 104
Catalog No. : SH104
Description: 1 1/4 SVCE CAP,CLMP,RGD/IMC/EMT,AL
UPC: 785991433562
Cap, Clamp-Type Service, Conduit Size 1-1/4 Inch, Number of Holes 5, Size 2(19/32 Inch) 3(5/8 Inch), Aluminum, For Rigid/Intermediate or Thinwall, Pack of 10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Dimensions
|
Size |
1-1/4 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |