Catalog No. : SGS-70
Description: PIPE CLAMP GALV STL/EPDM NW70
UPC: 786209970237
Galvanized Steel Tube Clamp - Fits to Conduit Size NW/Metric 70/80
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Good Resistance to Ozone and Aging |
Application |
For Mounting Static Conduit |
Specifications
Material |
Galvanized Steel with Elastomer Cover |
Clip Type |
Open - 2 Screws |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW70 |
Width |
24 mm |