Catalog No. : SGS-36
Description: PIPE CLAMP GALV STL/EPDM NW36 GRY
UPC: 786209970206
Galvanized Steel Tube Clamp - Fits to Conduit Size NW/Metric 36/40
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Good Resistance to Ozone and Aging |
|
Application |
For Mounting Static Conduit |
Specifications
|
Material |
Galvanized Steel with Elastomer Cover |
|
Clip Type |
Open - 2 Screws |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 |
|
Width |
19 mm |