text.skipToContent text.skipToNavigation

Catalog No. : SGO-56

Description:  FITTING PA6 NW56 FLANGE 90D GRY

UPC: 786209970169

Nylon GO Flange, 90 Degree Elbow Connector - Fits to NW 56, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Flange Seal FGO4 Made from EPDM, Flange Seal FGO4/01 Made from NBR

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here