Catalog No. : SGLL36CB0600
Description: 600A 3 POLE C/B ASM
UPC: 783164217681
Descriptors
Category |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - MicroVersaTrip PM |
GO Schedule |
135PM |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
300 A |
System Voltage |
120 Vac |
Frame Type |
SG600 |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
600 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LSI |
Trip Indication Target |
Yes |
Continuous Current Rated |
100 % |
Suitable for Reverse Feed |
Yes |
Lugs |
TCLK365 |
Long Time |
Adjustable |
Short Time |
Adjustable |
Instantaneous |
Adjustable |
Current Metering |
Yes |
Communications |
Yes |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Title | Publication No. | Publication Type |
---|---|---|
SG (400/600AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-199B |
Time Current Curves |