Catalog No. : SGLC3604L3XX
Description: G(M)400 65 KAIC 80 PC LSI + XX
UPC: 783164396201
Descriptors
|
Category |
Spectra RMS™ Electronic Trip |
|
Product Line |
Spectra RMS - microEntelliGuard |
|
GO Schedule |
EM |
Specifications
|
Trip Style |
Interchangeable |
|
Poles |
3 |
|
Amperage |
150 A |
|
System Voltage |
120 Vac |
|
Frame Type |
SG600 |
|
120 Vac Interrupting Rating |
100 KAIC |
|
120/240 Vac Interrupting Rating |
100 KAIC |
|
Accessory Type |
SGLC |
|
240 Vac Interrupting Rating |
100 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
480 Vac Interrupting Rating |
65 KAIC |
|
600 Vac Interrupting Rating |
65 KAIC |
|
Trip Function |
LSI |
|
Trip Indication Target |
Yes |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TCLK 365 |
|
Long Time |
Adjustable |
|
Short Time |
Adjustable or Off |
|
Instantaneous |
Adjustable |
|
Ground Fault |
No |
|
Ground Fault Alarm |
No |
|
Neutral Protection |
No |
|
Zone Selective Interlock |
No |
|
Reduced Energy Let-Through |
No |
|
Current Metering |
Yes |
|
Communications |
No |
|
Waveform Capture |
No |
|
Protective Relays |
No |
|
Special Markings |
HACR |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |