text.skipToContent text.skipToNavigation

Catalog No. : SGH-36

Description:  CONDUIT CLAMP 2SCREW PA6 NW36 GRY

UPC: 786209970053

PMAFIX One-Piece Grey Tube Clamp, Material - Polyamide 6, Fits to Conduit Size NW -36, Metric - 40
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • One-piece design
  • Integrated rib provides axial strain relief
  • Allows turning of the conduit, thus avoiding torsion stresses
  • Pre-fixation on the conduit possible
  • Allows solid fixation with two screws
  • Fits both conduit profiles - fine (T) and coarse (G)
  • Self-extinguishing, free of halogens and cadmium
  • Mounting of PMA conduits

Descriptors

Category

Hose or pipe clamps

Special Features

Integrated Rib Provides Axial Strain Relief

Application

Wide Range of Applications

Specifications

Material

Polyamide 6

Clip Type

Open - 2 Screws

Color

Gray

Number Of Holes

2 x M6

Classifications

Brand Name

PMA

Standard

Network Rail

Dimensions

Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here