Catalog No. : SGB-21-8.4
Description: PIPE CLAMP GALV STL/EPDM NW23 8.4MM
UPC: 786209969934
Galvanized Steel Tube Clamp, Nominal Width - 21, Hole Diameter - 8.4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Good Resistance to Ozone and Aging |
Application |
For Mounting Static Conduit |
Specifications
Material |
Galvanized Steel with Elastomer Cover |
Clip Type |
1 Piece - 1 Screw |
Color |
Black Cover |
Number Of Holes |
1 x M8 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW21 |