Catalog No. : SGB-09-6.4
Description: PIPE CLAMP GALV STL/EPDM NW10 6.4MM
UPC: 786209969828
Galvanized Steel Tube Clamp, Nominal Width - 10, Hole Diameter - 6.4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Good Resistance to Ozone and Aging |
Application |
For Mounting Static Conduit |
Specifications
Material |
Galvanized Steel with Elastomer Cover |
Clip Type |
1 Piece - 1 Screw |
Color |
Black Cover |
Number Of Holes |
1 x M6 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW10 |