Catalog No. : SGB-07
Description: PIPE CLAMP GALV STL/EPDM NW07
UPC: 786209969798
PMAFIX Galvanized Steel Tube Clamp, Fit to COFLEX Conduit Size NW - 07
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Elastomer profile, free from halogens
- Smooth connection to PMAFLEX corrugated conduits
- Good ozone and ageing resistance
- Resistant to mineral oils and fats
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Good Resistance to Ozone and Aging |
Application |
For Mounting Static Conduit |
Specifications
Material |
Galvanized Steel with Elastomer Cover |
Clip Type |
1 Piece - 1 Screw |
Color |
Black Cover |
Number Of Holes |
1 x M4 |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW07 |