text.skipToContent text.skipToNavigation

Alternate Catalog No. : SG 66

Catalog No. : SG66

Description:  AL TINPLT STR SPLICE DIE 5/8 6 6

UPC: 783786751693

Tin Plated Aluminum Straight Splices - 5/8 common die series, wire size. #6 Stranded - Compact - Compressed AL-CU. Installing Dies TU, 52, BG, 243, 5/8. Length 2 inch. Center Stop. Oxide Inhibitor. Blue Caps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Accurate Wire Positioning and Forces Oxide Inhibitor Over and Through Conductor Strands.
  • Tin Plated to Resist Corrosion and Extend Shelf Life.
  • Prefilled with Oxide Inhibitor to Improve Contact and Seal Out Moisture After Installation.
  • Color-Coded End Caps Seal Splices from Contaminants.
  • All Splices Marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire or cable compression splice

Special Features

Solid Center Stop assures accurate positioning and forces oxide inhibitor over and through conductor strands. Made from Aluminum which provides high strength and high conductivity. Prefilled with Oxide Inhibitor to Improve Contact and Seal out Moisture. Color Coded End Caps Seal Splices from Contaminants. All Splices marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation.

Specifications

Connection

Compression

Conductor Range

Side A: #6 AWG , Side B #6 AWG

Number Of Conductors

2

Material

Aluminum

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

Length 2 inches

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here