text.skipToContent text.skipToNavigation

Catalog No. : SG2-RS

Description:  CABLE BUSHING 1/2 IN SG2

UPC: 708917196211

1/2 Inch Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant