Catalog No. : SG2-3
Description: SERVICE GRIP .258-.289
UPC: 624871005744
Made or assembled in Canada.
Meter socket service grip 0.258-0.289 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Enclosure General Accessories |
Application |
For metering equipment |
Specifications
Material |
Steel |
Color |
Silver |
Knockouts |
Yes |
Classifications
Brand Name |
Microlectric |