text.skipToContent text.skipToNavigation

Catalog No. : SFHS-PH

Description:  RAIL POSITION CLAMP PA6 24X12X6 GRY

UPC: 786209969347

FHS Rail for System Support, Additional Position Support - Position Support with Screws, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Polyamide 6

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

24 mm

Width

12 mm

Height

6 mm

Compliance and Certifications

POPs POPs 28 Compliant