text.skipToContent text.skipToNavigation

Catalog No. : SF250S

Description:  ENCLOSURE NEMA 1 SURFACE 250A

UPC: 783164382808

GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Spectra½ RMS circuit breakers are suitable for use on AC systems only. ACCESSORIES Neutral Kit (non-GF applications) TNIA225 250S Amps 250 A
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Circuit Breaker Enclosures

GO Schedule

B2

Specifications

Enclosure Type

NEMA Type 1

Mounting

Surface

Frame Type

SF250

Amperage

250 A

Material

Steel

GSA Compliance

No

Classifications

UL/CUL Listing

CSA
UL

Dimensions

Height

29.88 in

Depth

5.50 in

Width

8.88 in

Weight

18.4 lb