Alternate Catalog No. : SEP 4/0
Catalog No. : SEP4/0
Description: SERVICE ENTRANCE PEDESTAL ASSEMBLY
UPC: 75114152099
Service Entrance Pedestal Assembly, Aluminum Bars mounted on Phenolic Base, Electrical Connector, less than 1000 volts, (1) 7-3/4 x 6 inch Board with (1) SEP Bus Bar with (Three 1/0-400 Holes), (1) SEP Bus Bar with (Six 1/2-4/0 Holes) includes Two Stainless Steel 3/8-11 x 1 inch Bolts, Two Stainless Steel Flat 3/8 inch Washers, Two Stainless Steel 3/8 inch Belleville Washers, Four Steel Slotted 1/4-20 x .5 inch Screws Assembled with Loctite (Red). Also includes Tin Plated (2) 3/4-16 x .875 Screws for 1/0-400 Bus Bar and (6) Tin Plated 5/8-16 x .813 inch Screws for 2-4/0 Bus Bar.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 400 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7.750 x 6 inch |