Catalog No. : SELA36AI0100
Description: E-FRAME 3P 600V 100A MAG-BREAK
UPC: 783164211542
Descriptors
|
Category |
Spectra RMS™ Electronic Trip |
|
Product Line |
Spectra RMS - Standard |
|
GO Schedule |
141S |
Specifications
|
Trip Style |
Interchangeable |
|
Poles |
3 |
|
Amperage |
100 A |
|
System Voltage |
120 Vac |
|
Frame Type |
SE150 |
|
120 Vac Interrupting Rating |
100 KAIC |
|
120/240 Vac Interrupting Rating |
100 KAIC |
|
240 Vac Interrupting Rating |
100 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
480 Vac Interrupting Rating |
65 KAIC |
|
600 Vac Interrupting Rating |
25 KAIC |
|
Trip Function |
Mag Only |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Lugs |
TCAL18 |
|
Long Time |
No |
|
Instantaneous |
Adjustable |
|
Current Metering |
No |
|
Protective Relays |
No |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |
Dimensions
|
Height |
24.00 in |
| Title | Publication No. | Publication Type |
|---|---|---|
|
SE (150AF 100/150AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-197A |
Time Current Curves |
|
SE (100AF 90/100A) Mag-Break; Tracking Short Time Instantaneous 1-page time current curve. |
K215-187B |
Time Current Curves |
|
SE (100AF 70/80A) Mag-Break; Tracking Short Time Instantaneous 1-page time current curve. |
K215-186B |
Time Current Curves |
|
SE (100AF 70-150AT); Let-Through Energy 1-page peak let through energy curve. |
K215-196A |
Time Current Curves |